IESNA:LM-63-2002
[TEST]P1390342
[TESTLAB]INNOVATION CENTER(G3)
[ISSUEDATE]02/18/2026
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G3-2507-502-16)
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGraw-Edison
[LUMCAT]GSS-SA4D-735-U-LBC
[LUMINAIRE] GALLEON SLIM SITE LUMINAIRE 1200mA 4xLight Square PACKAGE 70CRI 3500K FIXTURE w/ LEFT CORNER BACKLIGHT CONTROL
[LAMP] (56) 3500K CCT, 70 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 1.82A 218.9W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]70
[_SEARCH_COLORTEMP]3500K
[_PF]0.97
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] POLE, ARM
[_LIFETIME_TM21_2011] 60000
[_LIFETIME PERCENTAGE] L70(10000)
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]19629.1
TILT=NONE
56 -1 1 38 41 1 1 1.5000 1.0000 0.0000
1.000 1 218.9
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 
 52.5 55 57 57.5 60 62.5 65 67.5 70 72.5 75 77.5 80 82.5 85 87.5 90 
0 5 15 25 35 45 55 65 75 85 90 95 105 115 125 135 145 155 165 175 180 185 195 
 205 215 225 235 245 255 265 270 275 285 295 305 315 325 335 345 355 360 
72.5 96.6 102.6 108.7 114.7 126.8 138.9 150.9 163.0 181.1 205.3 241.5 307.9 380.4 386.4 380.4 386.4 428.7 591.7 972.1 1322.3 1533.6 1557.8 1485.3 
1455.1 1056.6 857.4 736.6 670.2 603.8 537.4 452.8 289.8 132.8 54.3 6.0 0.0 0.0 
72.5 96.6 102.6 114.7 120.8 138.9 150.9 175.1 193.2 229.4 314.0 477.0 718.5 857.4 960.0 1098.9 1322.3 1805.3 2958.6 4896.7 7142.8 7656.0 
6877.1 5772.2 5464.3 4389.5 3200.1 2270.2 1563.8 1111.0 791.0 597.7 283.8 150.9 54.3 6.0 0.0 0.0 
72.5 96.6 102.6 114.7 132.8 150.9 175.1 229.4 350.2 766.8 1455.1 2312.5 3085.4 3942.7 4788.0 5699.8 6798.7 9032.7 14189.0 20371.8 
23807.4 24314.5 23384.7 22448.8 22140.9 21416.4 20057.8 17165.7 12057.6 6828.8 3290.6 1261.9 392.5 199.2 66.4 6.0 0.0 0.0 
72.5 90.6 96.6 114.7 138.9 163.0 211.3 320.0 784.9 2179.7 3834.1 5440.1 7142.8 8368.5 9721.0 11019.1 13464.5 18995.2 26113.8 
32652.8 34784.2 35406.1 35557.1 36329.9 36577.5 36812.9 33878.5 26753.8 20214.8 14050.1 9576.1 2783.5 778.9 223.4 48.3 6.0 0.0 
0.0 
72.5 84.5 96.6 114.7 138.9 169.1 229.4 446.8 1358.5 3532.2 6134.5 8205.5 9847.8 11453.9 13416.2 15589.8 19526.5 27562.9 38793.4 
44487.1 46389.0 46763.4 48278.9 49903.1 50005.7 48230.6 41987.4 33775.9 26138.0 21277.5 13953.5 4323.1 1424.9 301.9 60.4 6.0 0.0 
0.0 
72.5 78.5 90.6 108.7 138.9 169.1 247.6 483.0 1769.1 4474.1 7348.1 9231.9 10862.1 12854.6 15064.5 17787.6 22774.9 32200.0 43901.4 
49504.6 51925.8 53278.2 55777.9 57003.6 56858.7 53942.4 46401.1 36951.8 31052.8 25334.9 15408.7 6043.9 1926.1 295.9 60.4 0.0 
0.0 0.0 
72.5 72.5 84.5 102.6 132.8 163.0 223.4 446.8 1527.6 3815.9 6231.1 8247.7 9739.1 11188.2 13072.0 15324.1 19067.6 26802.1 37809.2 
43780.7 45368.6 45712.8 46950.5 48206.4 48339.3 46244.1 40073.4 32550.2 25709.3 20691.8 13724.1 4498.2 1944.2 404.5 54.3 0.0 0.0 
0.0 
72.5 72.5 84.5 102.6 126.8 157.0 199.2 326.0 905.7 2228.0 4003.1 5663.5 7185.1 8265.9 9364.7 10614.6 12601.1 17866.1 25805.9 
32067.2 34120.1 34548.7 34705.7 35285.4 35557.1 35587.3 32332.8 26041.4 19478.2 14170.9 9594.2 3085.4 1183.4 295.9 42.3 0.0 0.0 
0.0 
72.5 72.5 84.5 96.6 114.7 138.9 163.0 211.3 344.2 851.3 1594.0 2469.5 3260.5 3972.9 4782.0 5645.4 6623.6 8917.9 13826.7 20601.2 
23885.8 24290.4 23179.4 22159.0 21839.0 20794.5 19218.6 15650.2 11290.8 6804.7 3483.9 1412.9 471.0 223.4 66.4 0.0 0.0 0.0 
72.5 66.4 78.5 90.6 102.6 114.7 138.9 150.9 175.1 223.4 326.0 525.3 742.7 863.4 978.1 1159.3 1424.9 1847.6 2831.8 5138.2 7541.3 8006.2 
6925.4 5675.6 5440.1 4117.8 2988.7 1986.5 1334.4 1014.4 821.2 652.1 350.2 163.0 48.3 0.0 0.0 0.0 
72.5 66.4 72.5 84.5 96.6 108.7 120.8 132.8 144.9 163.0 187.2 229.4 307.9 380.4 380.4 374.3 392.5 428.7 537.4 972.1 1521.5 1654.4 1491.4 1304.2 
1261.9 947.9 772.8 682.3 634.0 609.8 567.6 507.2 368.3 144.9 42.3 0.0 0.0 0.0 
72.5 66.4 72.5 78.5 90.6 102.6 108.7 120.8 120.8 132.8 144.9 163.0 175.1 211.3 223.4 217.4 193.2 187.2 193.2 199.2 205.3 229.4 265.7 295.9 295.9 344.2 
380.4 404.5 422.7 416.6 410.6 362.3 307.9 175.1 42.3 0.0 0.0 0.0 
72.5 60.4 66.4 72.5 78.5 84.5 90.6 90.6 90.6 96.6 96.6 102.6 108.7 108.7 108.7 114.7 114.7 120.8 114.7 108.7 108.7 108.7 108.7 108.7 114.7 132.8 
150.9 157.0 163.0 175.1 205.3 235.5 229.4 181.1 66.4 0.0 0.0 0.0 
72.5 60.4 60.4 66.4 66.4 66.4 72.5 72.5 72.5 72.5 72.5 78.5 72.5 72.5 72.5 72.5 72.5 72.5 78.5 78.5 84.5 84.5 84.5 90.6 90.6 102.6 
120.8 132.8 138.9 138.9 126.8 108.7 102.6 84.5 48.3 0.0 0.0 0.0 
72.5 54.3 54.3 54.3 54.3 60.4 54.3 54.3 54.3 54.3 54.3 54.3 54.3 54.3 48.3 48.3 48.3 48.3 48.3 42.3 48.3 54.3 66.4 72.5 72.5 78.5 72.5 60.4 54.3 42.3 36.2 30.2 18.1 6.0 0.0 
0.0 0.0 0.0 
72.5 54.3 48.3 48.3 48.3 48.3 48.3 42.3 42.3 42.3 36.2 36.2 30.2 30.2 24.2 24.2 18.1 24.2 30.2 36.2 30.2 18.1 12.1 6.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
72.5 54.3 48.3 48.3 42.3 42.3 42.3 36.2 36.2 30.2 24.2 18.1 12.1 12.1 6.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
72.5 48.3 42.3 42.3 36.2 36.2 36.2 30.2 30.2 18.1 12.1 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
72.5 48.3 42.3 36.2 30.2 30.2 24.2 24.2 12.1 6.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
72.5 48.3 36.2 30.2 24.2 24.2 18.1 12.1 6.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
72.5 42.3 36.2 30.2 24.2 24.2 18.1 12.1 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
72.5 42.3 36.2 30.2 24.2 18.1 12.1 6.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
72.5 42.3 36.2 24.2 18.1 12.1 6.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
72.5 42.3 30.2 24.2 18.1 12.1 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
72.5 42.3 30.2 24.2 18.1 12.1 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
72.5 42.3 30.2 24.2 18.1 6.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
72.5 48.3 36.2 30.2 18.1 12.1 6.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
72.5 54.3 42.3 36.2 30.2 18.1 12.1 6.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
72.5 66.4 54.3 48.3 42.3 36.2 30.2 18.1 12.1 6.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
72.5 78.5 72.5 66.4 60.4 54.3 48.3 42.3 36.2 24.2 18.1 12.1 12.1 6.0 6.0 6.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
72.5 84.5 78.5 72.5 66.4 60.4 60.4 54.3 42.3 36.2 24.2 24.2 18.1 18.1 12.1 12.1 12.1 6.0 6.0 6.0 6.0 6.0 6.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 6.0 6.0 6.0 0.0 
0.0 0.0 
72.5 90.6 84.5 78.5 72.5 72.5 66.4 60.4 54.3 42.3 36.2 30.2 24.2 24.2 18.1 18.1 18.1 12.1 12.1 12.1 12.1 12.1 12.1 6.0 6.0 6.0 6.0 6.0 6.0 6.0 6.0 6.0 6.0 12.1 12.1 
6.0 6.0 0.0 
72.5 96.6 90.6 84.5 84.5 78.5 78.5 78.5 66.4 60.4 48.3 42.3 42.3 36.2 30.2 30.2 24.2 24.2 24.2 24.2 24.2 18.1 18.1 18.1 12.1 12.1 12.1 12.1 12.1 12.1 12.1 18.1 18.1 18.1 
18.1 18.1 18.1 0.0 
72.5 96.6 90.6 90.6 90.6 84.5 84.5 84.5 78.5 72.5 66.4 54.3 48.3 48.3 42.3 42.3 36.2 36.2 36.2 36.2 30.2 24.2 24.2 18.1 18.1 18.1 18.1 18.1 18.1 18.1 18.1 18.1 18.1 18.1 
18.1 18.1 18.1 0.0 
72.5 90.6 84.5 84.5 84.5 84.5 84.5 84.5 84.5 72.5 66.4 60.4 60.4 54.3 54.3 48.3 48.3 48.3 48.3 42.3 42.3 36.2 30.2 24.2 24.2 18.1 18.1 18.1 18.1 18.1 18.1 18.1 18.1 
18.1 18.1 18.1 18.1 0.0 
72.5 90.6 84.5 84.5 78.5 78.5 78.5 72.5 72.5 72.5 66.4 66.4 66.4 60.4 60.4 60.4 60.4 60.4 66.4 72.5 66.4 54.3 48.3 42.3 42.3 36.2 36.2 30.2 30.2 
36.2 30.2 24.2 18.1 18.1 12.1 12.1 12.1 0.0 
72.5 84.5 84.5 78.5 78.5 78.5 78.5 78.5 72.5 72.5 72.5 72.5 72.5 72.5 72.5 78.5 78.5 78.5 78.5 78.5 78.5 84.5 96.6 108.7 114.7 114.7 
102.6 90.6 84.5 72.5 66.4 60.4 54.3 36.2 24.2 12.1 6.0 0.0 
72.5 90.6 84.5 84.5 84.5 84.5 90.6 84.5 84.5 84.5 90.6 90.6 90.6 90.6 90.6 96.6 96.6 102.6 102.6 108.7 108.7 114.7 114.7 120.8 120.8 132.8 
150.9 163.0 163.0 157.0 150.9 138.9 132.8 114.7 72.5 12.1 6.0 0.0 
72.5 90.6 96.6 96.6 96.6 102.6 102.6 108.7 108.7 108.7 114.7 120.8 120.8 120.8 126.8 132.8 138.9 144.9 138.9 132.8 126.8 132.8 132.8 138.9 144.9 169.1 
187.2 193.2 205.3 217.4 247.6 277.7 265.7 217.4 78.5 12.1 0.0 0.0 
72.5 96.6 102.6 102.6 108.7 120.8 126.8 132.8 138.9 150.9 163.0 175.1 193.2 223.4 241.5 229.4 217.4 211.3 211.3 223.4 229.4 253.6 320.0 338.1 344.2 380.4 
404.5 416.6 422.7 404.5 386.4 350.2 289.8 157.0 60.4 6.0 0.0 0.0 
72.5 96.6 102.6 108.7 114.7 126.8 138.9 150.9 163.0 181.1 205.3 241.5 307.9 380.4 386.4 380.4 386.4 428.7 591.7 972.1 1322.3 1533.6 1557.8 1485.3 
1455.1 1056.6 857.4 736.6 670.2 603.8 537.4 452.8 289.8 132.8 54.3 6.0 0.0 0.0 
